Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

RX e-tube enclosed cable carriers offer extreme protection against chips

The troubleshooter for energy supply systems in the chip area - available in 4 sizes. Chips and dirt can affect the service life of cables and hoses significantly. With the RX system, igus® offers an extremely tight, but yet very easy to open plastic e-tube.

Benefits:

  • Snap-open along the outer radius
  • A smooth, curved outer contour prevents chip buildup
  • Circumferential injection-moulded "sealing lips"
  • No holes, cracks, undercuts
  • Series RX40 is IP40 tested (TÜV Saarland)
  • Interior separation and guide trough available
  • Concealed pin/hole connection and stops
  • "RBR" version available with bending radius on both sides

Typical industry applications:  Machine tools, applications exposed to chips, dirt and dust, and general mechanical engineering
RX40

Shop RX e-tubes

Product range RX e-tubes

RX32

Inner height hi: 42 mm
Inner widths Bi: 80mm
Bending radii R: 80 - 250 mm
Pitch: 32 mm

RX40

Inner height hi: 52 mm
Inner widths Bi: 100 mm
bending radii R: 100 - 300 mm
Pitch: 40 mm

RX48

Inner height hi: 62 mm
Inner widths Bi: 120mm
Bending radii R: 120 - 325 mm
Pitch: 48 mm

RX56

Inner height hi: 73 mm
Inner widths Bi: 140mm
Bending radii R: 140 - 350 mm
Pitch: 56 mm

Product range RX e-tubes High temperature

RX56

RX56

High-temperature plastic version of the chip-proof RX energy tubes from stock - 1,562°F from 24h

Series RX - new chip-proof design, small pitch, removable cover

1

Chip-proof design without undercuts and edges

2

Excentric locking

3

Material igumid G

4

rounded shape

5

covered pin/hole connection




RX tubes IP tested
Icons red dot 2011: honourable mention
for the RX40
 
iF-Design-Award for RX
e-tubes
 

 
ESD classification: Electrically conductive ESD versions on request
 
UL94-V0 classification on request
 
e-tubes available as special design with HT material for 850°C hot chips

Submersion test in water - Various tube types were submerged under water. The new RX tube needs over 30 seconds until it is filled up, thus proving its high leak tightness
Y = time in seconds

A = igus® products
B = competitor
Chip penetration test - Various types of tube were exposed to a defined quantity of chips. In the new RX tube, after 80,000 cycles only 0.2 g of chips were found in the interior
Y = chip mass [g]

A = igus® RX e-tube RX40.100.100
251.900 cycles
B = igus® e-tubes 68.10.100.0
256.132 cycles
C = test tube 01
250.907 cycles
D = test tube 02*
2.600 cycles
*Teststop after 2.600 cycles

E = igus® products
F = competitor

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Configure interior separation

Define cables, select chain and configure interior separation. Now also for RX tubes!

Application examples

Applications in various industrial sectors.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302