The toothed belt axis DryLin® ZLW-1040 is the ideal solution for many positioning functions. The installation height is only 45 mm. The stroke length is freely selectable (max. 2000 millimeter) The carriage is available in 3 sizes. DryLin®ZLW-1040 is available in the "Basic 02" and in the "Standard 02" type series.
ZLW-1040-02-B-100-L (1)